幫助
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
幫助
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
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
25 mm precision vice - -
dk Fixturing systems
SCHIENENFIX Perfect modularity for optical and multi-sensorial measuring with zero-point referencing
Clamping elements
Powered by
CAD模型選擇
{dk/schienenfix/spannelemente/dk0094.prj},{NB=2709500},{BEST=270950},{AUSF=SWA 5},{B=-},{B1=25},{H=38},{H1=30},{L1=75},{L=-},{SPANNW=0},{WS=Aluminium},{BS=Infotext},{XA=13.000},{XB=5.000},{XC=10.000},{TYP=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
width
[mm]
B1
Height
[mm]
H
Height
[mm]
H1
Height
ⁿ/ₐ
L1
Length
[mm]
L
Length
[mm]
WS
Material
ⁿ/ₐ
270960
SWA 39
60
25
53
33
75
60
Aluminium
270965
SWA 39
60
25
53
33
75
60
Stainless steel
270950
SWA 5
-
25
38
30
75
-
Aluminium
270955
SWA 5
-
25
38
30
75
-
Stainless steel
270970
2 x M 4
-
25
25
25
75
-
Aluminium
270975
2 x M 4
-
25
25
25
75
-
Stainless steel
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處