Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
    dk Fixturing systems Baseplate including SWA39 quick-action clamp - -
    12/7/22
    dk Fixturing systems dk0443 - -
    11/18/24
    dk Fixturing systems Quick-action clamp ieth slide or cross table - -
    12/7/22
    dk Fixturing systems dk0068 - -
    8/1/23
    dk Fixturing systems Quick-action clamp fixed 45° or 90° angle element - -
    12/7/22
    dk Fixturing systems dk0071 - -
    5/16/25
    dk Fixturing systems Quick-action clamp on a pivot unit (fine adjustment) - -
    12/7/22
    dk Fixturing systems Quick-action rotary and pivot unit clamp - -
    12/7/22
    dk Fixturing systems Tilt table with optimised height - -
    12/7/22
    dk Fixturing systems Swivel unit Monoball - -
    12/7/22
    dk Fixturing systems dk0076 - -
    3/17/23
    dk Fixturing systems V-block - -
    12/7/22
    dk Fixturing systems 50 mm precision three-jaw chuck - -
    12/7/22
    dk Fixturing systems 65 mm precision three-jaw chuck - -
    12/7/22
    dk Fixturing systems 100 mm precision three-jaw chuck - -
    12/7/22
    dk Fixturing systems 15 mm precision vice - -
    12/7/22
    dk Fixturing systems 25 mm precision vice - -
    12/7/22
    dk Fixturing systems 35 mm precision vice - -
    1/31/23
    dk Fixturing systems 50 mm precision centric vice - -
    12/7/22
    dk Fixturing systems dk0437 - -
    11/18/24
    dk Fixturing systems NADELFIX 5 Maxi - -
    12/7/22
  • powered by
    3Dfindit
    The visual search engine for 3D CAD, CAE and BIM models
Location of catalog vendor
Select a country to see the local offices