幫助
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
幫助
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
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
Quick-action clamp fixed 45° or 90° angle element - -
dk Fixturing systems
SWA39 Qukck-change adaptation system for reproducible zero points
Structural elements
Powered by
CAD模型選擇
{dk/swa39/aufbauelemente/dk0070_asmtab.prj},{NB=283300},{BEST=283300},{SSTELLE=SWA 39},{W=90°},{L=65},{B=50},{H=65.5},{BS=Infotext},{TYP=1.000},{XA=90.000},{PPATH=dk0070_schb.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
BEST
Order No.
ⁿ/ₐ
SSTELLE
Interface fitted
[mm]
W
Angle
ⁿ/ₐ
L
Length
[mm]
B
width
[mm]
H
height
[mm]
283300
SWA 39
90°
65
50
65.5
283320
SWA 39
45°
60
60
76.0
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處